The new Honeywell Zelix™ Spring-Return Low-Torque direct-coupled actuator is light and compact, yet delivers torque at 44 lb-in - 25% more than competitive models. Because they deliver more torque than competitive models, you'll be able to put an end to extra money spent on unneeded power just to get an actuator to work with larger dampers - get the power without the waste.